,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Type G Frame##other##,Type H Frame##other##,Bulb 1##other##,Bulb 2##other##,Bulb 3##other##
VK4700 - 17492MD/W - K3.0 (43.2) - 175F - White-Polyester,VK4700,175.0,3.0,VK - White Polyester,VK - White Polyester,Residential,Residential,"cULus, UL",VK4700 - Residential Pendent Lead Free Sprinkler (K3.0),https://www.vikinggroupinc.com/vk4700-residential-pendent-lead-free-sprinkler-k30,17492MD/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK4700 - 17492MB/W - K3.0 (43.2) - 155F - White-Polyester,VK4700,155.0,3.0,VK - White Polyester,VK - White Polyester,Residential,Residential,"cULus, UL",VK4700 - Residential Pendent Lead Free Sprinkler (K3.0),https://www.vikinggroupinc.com/vk4700-residential-pendent-lead-free-sprinkler-k30,17492MB/W,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK4700 - 17492AB - K3.0 (43.2) - 155F - Standard Brass,VK4700,155.0,3.0,VK - Brass,VK - Brass,Residential,Residential,"cULus, UL",VK4700 - Residential Pendent Lead Free Sprinkler (K3.0),https://www.vikinggroupinc.com/vk4700-residential-pendent-lead-free-sprinkler-k30,17492AB,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK4700 - 17492AD - K3.0 (43.2) - 175F - Standard Brass,VK4700,175.0,3.0,VK - Brass,VK - Brass,Residential,Residential,"cULus, UL",VK4700 - Residential Pendent Lead Free Sprinkler (K3.0),https://www.vikinggroupinc.com/vk4700-residential-pendent-lead-free-sprinkler-k30,17492AD,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK4700 - 17492FB - K3.0 (43.2) - 155F - Chrome,VK4700,155.0,3.0,VK - Chrome,VK - Chrome,Residential,Residential,"cULus, UL",VK4700 - Residential Pendent Lead Free Sprinkler (K3.0),https://www.vikinggroupinc.com/vk4700-residential-pendent-lead-free-sprinkler-k30,17492FB,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
VK4700 - 17492FD - K3.0 (43.2) - 175F - Chrome,VK4700,175.0,3.0,VK - Chrome,VK - Chrome,Residential,Residential,"cULus, UL",VK4700 - Residential Pendent Lead Free Sprinkler (K3.0),https://www.vikinggroupinc.com/vk4700-residential-pendent-lead-free-sprinkler-k30,17492FD,3mm Glass Bulb,0.5,Frame Style,0,1,0,1,0,0,0,0,0,0,0,1,0,0
